Service hotline (020) 8213 2222

Safe detection of metal.

Safe detection of metal.

Safe state is reached when damped.

  • Fail-safe inductive sensor without magnetic or coded target.
  • 2 OSSD outputs for connection to a safety relay or safety PLC.
  • Diagnosis of different operating states via LED indication.
  • Easy integration in the machine due to flush mounting.
  • Certified to ISO 13849-1 PL d, IEC 61508 SIL 2 and IEC 62061 SIL cl2.
Applications
The safety function of the sensor allows the user to solve some applications easier than before. If there is no metal in the sensor field, the outputs are enabled. If there is metal in the sensor field, the outputs are safely switched off.
Example crane bridge monitoring
A fail-safe sensor monitors the position of the crane on the rail. So far the sensor was damped across the whole travel; the sensor was undamped only at the stop positions. This new fail-safe sensor allows mounting of only one damping element each at the beginning and the end of the crane bridge which saves material and mounting cost.

Inductive fail-safe applications are special applications requiring non-contact and safe detection of a metal object.

M12 connector / output function 2 PNP NO (OSSD)

Evaluation unit

G1501S - Safety relay, Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control, IP 20, Ambient temperature -25...55 °C, Combicon connector with screw terminals
G1503S - Safety relay, Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control, IP 20, Ambient temperature -25...55 °C, Combicon connector with screw terminals
G1502S - Safety relay, Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control, IP 20, Ambient temperature -25...55 °C, Combicon connector with screw terminals

Connectors and splitter boxes

EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable