RFID with CANopen or J1939 interface for mobile machines

RFID with CANopen or J1939 interface for mobile machines

One compact device: antenna, evaluation and interface

  • Optimised for outdoor use with IP 67 and IP 69K
  • Extended temperature range of -40...85 °C
  • E1 type approval
  • Shock and vibration resistant to EN60068
  • Versions with CANopen or J1939 interface
RFID compact units suitable for mobile use
The robust RFID compact units with CANopen or J1939 interface have been developed for identification tasks in agricultural machines, municipal vehicles and construction machines. This guarantees a quick and safe change of the attachments. The machine operator knows which units are connected at any time. He also receives exact information on operating times and maintenance intervals. This allows new service scenarios.
Simple solution from ifm
RFID antenna, evaluation and interface are integrated in one compact and robust M18 or M30 housing. In contrast to conventional solutions with separate antennas and evaluation systems the wiring complexity and required space are reduced.
Application
Mobile machines are becoming ever more complex and complicated to use. Individual components assume more and more tasks.
With ifm's RFID system handling can be simplified and errors can be avoided: individual components or attachments are identified by means of an RFID tag and the corresponding set-up is set automatically in the controller.
Set-up times are minimised. Automatic identification simplifies the creation of user-specific system set-ups. Wrongly set process parameters are a matter of the past.
Higher productivity
Information on maintenance intervals and operating times can automatically be generated and stored since the controller detects when and how long a specific machine set-up runs. This increases productivity.
Perfectly suited for use in industrial applications
The RFID system is also suitable for industrial applications in which CANopen controllers are used. In this environment the DTM4xx RFID identification system is ideal thanks to its excellent price / performance ratio.

Display

CR0452 - BasicDisplay XL, 4.3" colour display, 6 freely programmable backlit function keys, Navigation key for cursor function, CAN interface, Programming according to IEC 61131-3, 8...32 V DC, M12 connector
CR1081 - Process and dialogue module PDM360 NG, 7" colour display, 9 freely programmable backlit function keys, Navigation key with pushbutton, 1 input / 1 output, M12 connector

RFID transponders

E80370 - ID tag, IP 68, Ambient temperature -25...85 °C, Peak temperature -40...90 °C
E80371 - ID tag, IP 68, Ambient temperature -25...85 °C, Peak temperature -40...90 °C
E80377 - ID tag, IP 68, Ambient temperature -25...85 °C, Peak temperature -25...90 °C
E80380 - ID tag, IP 68, Ambient temperature -40...85 °C, Peak temperature -40...90 °C
E80381 - ID tag, Installation on metal and non-metal materials, IP X8, Ambient temperature -20...85 °C, Peak temperature -40...125 °C
E80382 - ID tag,
E80379 - ID tag,

RFID evaluation unit / RFID antenna CANopen interface

DTM424 - Read/write head, Detection of objects on transport equipment and in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM425 - Read/write head, Detection of objects on transport equipment and in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM434 - Read/write head, Detection of objects on transport equipment and in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM435 - Read/write head, Detection of objects on transport equipment and in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector

RFID evaluation unit / RFID antenna SAE J1939 interface

DTM426 - Read/write head, Metal thread M18 x 1, M12 connector, flush mountable DTM427 - Read/write head, Metal thread M18 x 1, M12 connector, non-flush mountable DTM436 - Read/write head, Metal thread M30 x 1.5, M12 connector, flush mountable DTM437 - Read/write head, Metal thread M30 x 1.5, M12 connector, non-flush mountable
DTM426 - Read/write head, Detection of objects in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM427 - Read/write head, Detection of objects in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM436 - Read/write head, Detection of objects in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector
DTM437 - Read/write head, Detection of objects in mobile applications, M12 connector, IP 67 / IP 69K, Ambient temperature -40...85 °C, M12 connector

Connection technology

EVM036 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For applications in particularly harsh environments, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 2 m PUR cable
EVM038 - Socket, straight, Free from silicone, Free from halogen, Gold-plated contacts, For applications in particularly harsh environments, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 10 m PUR cable
EVC492 - Socket, angled, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC039 - Jumper, angled / angled, Free from silicone, Free from halogen, Gold-plated contacts, with LED, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC069 - Jumper, angled / straight, Free from silicone, Free from halogen, Gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable