RFID for production and logistics.
The UHF system for worldwide use.
- Ultra low, low, mid and wide range antennas for every application.
- Ethernet TCP/ IP interface for parameter setting and data transmission.
- UHF read /write unit with four external antenna terminals.
- Support of bulk reading / reader dense mode.
- Compliant with ISO 18000-6C, EPC, Global Class 1 Gen 2.
The new UHF read / write unit from ifm
As components of the UHF system platform, the read / write units DTE800 for Europe are compliant with 865-870 MHz.
The UHF antenna concept of ifm
The ultra low and low range antennas are distinguished by the near field. In order to achieve a high selectivity, the smallest possible designs are used as they manage short reading ranges.
Due to its smaller dimensions the mid range antenna is chosen for applications in the near / far field with reading ranges of up to 2 m.
The wide range antennas with 30° and 70° angles of aperture have been developed for applications in the far field where reading ranges of up to 7 m are required.
RFID UHF reader
![]() | DTE800 - RFID UHF reader, M12 connector, IP 65, Ambient temperature -25...55 °C, M12 connector |