Service hotline (020) 8213 2222

Pt100 / Pt1000 bolt-on and screw-in sensors.

Pt100 / Pt1000 bolt-on and screw-in sensors.

Pt100 / Pt1000 bolt-on sensors for different applications.

  • Flexible mounting
  • Bolt-on sensors for M6 and M10 screws.
  • Screw-in sensors in M5 and M6.
  • Temperature measurement of -30...180 °C.
For complex applications with different requirements
Every application has its own requirements as regards the temperature sensors to be used. Criteria such as housing material or mechanical design are as important as the connection to control monitors, plcs or AS-i modules. The housings and materials of the new screw-in and bolt-on sensors of ifm electronic have been designed for a wide range of applications.
TS522A and TS502A for ATEX applications
In addition, the bolt-on sensors TS522A and TS502A have the ATEX approval to group II, category 3D /3G.

Bolt-on sensors · measuring element Pt100 / Pt1000

TS2229 - Temperature sensor for connection to evaluation units, Free from silicone, gold-plated contacts, IP 67, Measuring range: -25...90 °C, PUR cable
TS522A - Temperature sensor for connection to evaluation units, ATEX approval, Group II, category 3D/3G, Measuring range for ATEX applications, -20...115 °C / -4...239 °F, IP 67, Measuring range: °C, silicone cable
TS502A - Temperature sensor for connection to evaluation units, ATEX approval, Group II, category 3D/3G, Measuring range for ATEX applications, -20...115 °C / -4...239 °F, IP 67, Measuring range: °C, silicone cable

Screw-in sensors · measuring element Pt100

TS2659 - Temperature sensor for connection to evaluation units, IP 67, Measuring range: -30...180 °C, silicone cable
TS0759 - Temperature sensor for connection to evaluation units, IP 67, Measuring range: -30...180 °C, silicone cable
TS2759 - Temperature sensor for connection to evaluation units, IP 67, Measuring range: -30...180 °C, silicone cable
TS4759 - Temperature sensor for connection to evaluation units, IP 67, Measuring range: -30...180 °C, silicone cable

Control monitor

TR2432 - Evaluation unit for temperature sensors, Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), 4-digit alphanumeric display, Switching output, analogue output 4...20 mA or 0...10 V, IP 67, Ambient temperature -25...70 °C, Measuring range: -40...300 °C, M12 connector
TR7432 - Evaluation unit for temperature sensors, Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), 4-digit alphanumeric display, 2 switching outputs, IP 67, Ambient temperature -25...70 °C, Measuring range: -40...300 °C, M12 connector
TP3237 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: 0...100 °C, M12 connector
TP3231 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: -50...150 °C, M12 connector
TP3232 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: -50...300 °C, M12 connector
TP3233 - Measured signal converter for temperature sensors, for Pt100 and Pt1000 measuring elements Communication interface: IO-Link 1.0 (COM2 slave, 38.4 kBaud), Analogue output 4...20 mA, IP 67, Ambient temperature -25...70 °C, Measuring range: -18...148.9 °C, M12 connector

Current bulletin