Service hotline (020) 8213 2222

ProcessLine: AS-i analogue module in stainless steel design with IP 69K.

ProcessLine: AS-i analogue module in stainless steel design with IP 69K.

Highly robust for extreme cleaning requirements

  • 4-channel analogue input module 4...20 mA.
  • Suitable for 2-wire and 3-wire sensors.
  • Stainless steel housing tested and certified by ECOLAB.
  • Connection via high-grade stainless steel splitters.
Introduction
The ProcessLine modules are particularly suited for applications with extreme cleaning conditions due to their high protection rating, the stainless steel housing and the simple, efficient mounting.
Special features
  • ECOLAB tested and certified AS-i module
  • Robust due to high protection ratings IP 68 and IP 69K
  • Food-grade high-grade stainless steel housing
  • No dirt deposits possible
  • Easy cleaning
  • Powerful LEDs for status and diagnosis


AC2916 - Active AS-i module, 4 analogue inputs 4...20 mA, For the connection of 2-wire and 3-wire sensors, IP 68 / IP 69K, Ambient temperature -5...70 °C
AC4007 - AS-i flat cable, , for the food industry, reverse polarity protection due to special shape, 100 mAmbient temperature -40...105 °C,
E70354 - FC splitter, AS-i voltage and external auxiliary voltage via the M12 socket, IP 68 / IP 69K, Ambient temperature -30...80 °C
E70454 - FC splitter, AS-i voltage via M12 socket, IP 68 / IP 69K, Ambient temperature -30...80 °C
E70377 - FC splitter, IP 68 / IP 69K, Ambient temperature -30...80 °C
E70297 - Protective cap, for ProcessLine modules, Ambient temperature -15...90 °C

Current bulletin