Service hotline (020) 8213 2222

Compact pressure sensor for applications in robotics and handling.

Compact pressure sensor for applications in robotics and handling.

A breath of fresh air in pneumatics – now also available as NPN switching.

  • Slanted display for good readability and handling.
  • Two-colour display for indication of the switching status.
  • Easy installation using integrated mounting holes and accessories.
  • Two programmable switching outputs or one switching and diagnostic output.
  • Pressure range -1...1 bar or -1...10 bar.
PQ pressure sensor – for pneumatic applications
The new pressure sensors of the PQ series are based on a piezoresistive measuring element and are distinguished by an extremely compact housing and a wide range of possible applications. The units precisely measure the pressure in the negative pressure and overpressure range in pneumatic applications. The silicon measuring cell is insensitive to liquids (e.g. condensed water) and deposits that might occur in the system.
Technical details
The silicon measuring cell used guarantees a high overload resistance as well as an accuracy of } 0.5 %. The sensor can be programmed using two pushbuttons. The twocolour, four-digit display makes the system pressure visible from a distance in normal operation.

M8 connector • output function 2 x NO / NC programmable or 1 x NO / NC + diagnosis

PQ0809 - Electronic pressure sensor, Display units: bar, kPa, PSI, inHg, Function programmable, DC NPN, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = switching output or diagnostic output, IP 65, Ambient temperature 0...70 °C, Measuring range: -1...1 bar, M8 connector
PQ0834 - Electronic pressure sensor, Display units: bar, kPa, PSI, inHg, Function programmable, DC NPN, 4-digit alphanumeric display, 2 outputs, OUT1 = switching output, OUT2 = switching output or diagnostic output, IP 65, Ambient temperature 0...70 °C, Measuring range: -1...10 bar, M8 connector

Current bulletin