Service hotline (020) 8213 2222

Power supply for stable AS-i networks.

Power supply for stable AS-i networks.

Primary switched-mode power supplies, compact and powerful.

  • Wide-range input, 100...240 V AC + or ±10 %.
  • Low cabinet control heating due to high degree of efficiency.
  • UL Limited Power Source AC1236.
  • Power supplies for the fully expanded AS-i system.
Stable AS-Interface systems
AS-i power supplies have a great share in the success of AS-i as a wiring system for sensors and actuators. They are the basis for the very high noise immunity of the system in industrial environments. The quality of the power supplies ensures reliable decoupling of the network from interference in the primary supply. Balancing of the AS-i voltage reduces the effects of electromagnetic influence to a minimum.
Fully expanded AS-Interface
Using the AS-i power supplies from ifm electronic the AS-i networks can be set-up reliably and economically up to a length of 100 m to 1000 m when taking additional measures.

AC1236 - Power supply, AS-i system voltage for masters, sensors, actuators and modules, AS-i power supply 100...240 V AC, Integrated data decoupling, IP 20, Ambient temperature 0...70 °C, screw terminals
AC1244 - Power supply, AS-i system voltage for masters, sensors, actuators and modules, AS-i power supply 100...240 V AC, Integrated data decoupling, IP 20, Ambient temperature 0...70 °C, screw terminals
AC1220 - Power supply, AS-i system voltage for masters, sensors, actuators and modules, AS-i power supply 100...240 V AC, Integrated data decoupling, IP 20, Ambient temperature 0...70 °C, cage clamps
AC1221 - Power supply, AS-i system voltage for masters, sensors, actuators and modules, AS-i power supply 100...240 V AC, Integrated data decoupling, IP 20, Ambient temperature 0...70 °C, cage clamps