Service hotline (020) 8213 2222

The youngest of the opto family: O7 – small, compact, precise.

The youngest of the opto family: O7 – small, compact, precise.

Powerful photoelectric sensors in a small design. Now also with NPN output.

  • Ideal for position detection in feeding and handling.
  • Through-beam, retro-reflective and diffuse reflection sensors with fixed setting.
  • Visible red light for an easy alignment.
  • Diffuse reflection sensor with precise background suppression.
  • Small light spot for detecting small objects.
Applications
Whenever there is little space for sensors or when small parts are to be detected, the small photoelectric sensors of the O7 series are the ideal problem solvers. Typical applications are feeding and handling technology. The user can choose between units with PNP or NPN output.
Advantages
The small light spot and the narrow light cone enable the detection of small objects even over long distances. With their fixed setting, the sensors are ready for operation immediately after installation (plug & play). Diffuse reflection sensors with background suppression with 30, 50 or 100 mm range are available. Visible red light allows fast and simple alignment.
Applications:
Handling technology, robotics and automation

M8 connector (3 poles) with 200 mm PUR cable · 3-wire DC PNP

O7H200 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PUR cable
O7H201 - Diffuse reflection sensor, Background suppression, dark-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PUR cable
O7H202 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.05 m, PUR cable
O7H203 - Diffuse reflection sensor, Background suppression, dark-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.05 m, PUR cable
O7H204 - Diffuse reflection sensor, Background suppression, light-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.1 m, PUR cable
O7H205 - Diffuse reflection sensor, Background suppression, dark-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.1 m, PUR cable
O7P200 - Retro-reflective sensor, Polarisation filter, dark-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range 0.03...1 m, PUR cable
O7P201 - Retro-reflective sensor, Polarisation filter, light-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range 0.03...1 m, PUR cable
O7S200 - Through-beam sensor, DC, IP 65, Ambient temperature: -25...60 °C, Range 0...1.5 m, PUR cable
O7E200 - Through-beam sensor, dark-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range 0...1.5 m, PUR cable
O7E201 - Through-beam sensor, light-on mode, DC PNP, IP 65, Ambient temperature: -25...60 °C, Range 0...1.5 m, PUR cable

M8 connector (3 poles) with 200 mm PUR cable · 3-wire DC NPN

O7H206 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PUR cable
O7H207 - Diffuse reflection sensor, Background suppression, dark-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PUR cable
O7H208 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.05 m, PUR cable
O7H209 - Diffuse reflection sensor, Background suppression, dark-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.05 m, PUR cable
O7H210 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.1 m, PUR cable
O7H211 - Diffuse reflection sensor, Background suppression, dark-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range: 0...0.1 m, PUR cable
O7P202 - Retro-reflective sensor, Polarisation filter, dark-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range 0.03...1 m, PUR cable
O7P203 - Retro-reflective sensor, Polarisation filter, light-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range 0.03...1 m, PUR cable
O7E202 - Through-beam sensor, dark-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range 0...1.5 m, PUR cable
O7E203 - Through-beam sensor, light-on mode, DC NPN, IP 65, Ambient temperature: -25...60 °C, Range 0...1.5 m, PUR cable