Service hotline (020) 8213 2222

New Pt100 sensors for industrial applications.

New Pt100 sensors for industrial applications.

For fast temperature changes.

  • Ideal response times of T05 = 1 s and T09 = 3 s.
  • Probe diameter of 6 mm or 8.2 mm for TM9900 (titanium measuring probe).
  • Robust stainless steel housing with IP 68 and IP 69K protection ratings.
  • High pressure resistance for different application areas.
  • Precise temperature measurement using a Pt100 sensor element, class A.
Long lasting precision
The probe sensors ensure very precise temperature measurement using a Pt100 element of precision class A. The high protection ratings IP 68 / IP 69K and the highgrade stainless steel housing guarantee long life of the sensors.
Even faster response times
Using the latest technologies and a very thin sensor tip, the response time is extremely fast.
A wide range of applications
These new types complete the existing product range and can be used in many applications. Probe sensors TT - Pt100, 6 mm
TT9281 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT0281 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT1281 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT2281 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT3281 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Probe sensors TM4 - Pt100, 6 mm, G1/2
TM4411 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4431 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4441 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4461 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Probe sensors TM4 - Pt100, 6 mm, 1/2" NPT
TM4311 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4331 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4341 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4361 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Probe sensors TM4 - Pt100, 6 mm, G 1/4
TM4101 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Probe sensors Titan M18 x 1,5 - Pt100, 8.2 mm, M18 x 1,5
TM9900 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...125 °C, M12 connector

Current bulletin