Service hotline (020) 8213 2222

New generation of the well-known OBF fibre-optic amplifiers.

New generation of the well-known OBF fibre-optic amplifiers.

High performance at a favourable price!

  • High performance such as a high switching frequency of 3000 Hz.
  • LED display to check operation, switching status and function.
  • Variable mounting options: DIN rail or free-standing mounting.
  • Easy parameter setting via pushbuttons.
  • Wide range of fibre optics and accessories.
New generation
The new generation of fibre-optic amplifiers of type OBF have an unbeatable price/performance ratio.
Variable installation
The sensors can be mounted on a DIN rail or using fixing holes. The simple ifm teach concept guarantees fast set-up. The sensor is ready for operation by pressing the programming buttons twice.
For demanding applications
For demanding applications extended functions such as manual fine adjustment as well as pulse stretching (time delay function) are available.
Applications:
Packaging and food industry

M12 connection · X pins · electrical design DC

OBF500 - Fibre-optic amplifier, For fibre optics with plastic sheath, Series FE/FT-11, Function check output, Automatic detection PNP/NPN, IP 65, Ambient temperature -25...60 °C, M12 connector

M8 connection · 4-pin · electrical design DC

OBF501 - Fibre-optic amplifier, For fibre optics with plastic sheath, Series FE/FT-11, Function check output, Automatic detection PNP/NPN, IP 65, Ambient temperature -25...60 °C, M8 connector

2 m PVC connection cable · electrical design DC

OBF502 - Fibre-optic amplifier, For fibre optics with plastic sheath, Series FE/FT-11, Function check output, Automatic detection PNP/NPN, IP 65, Ambient temperature -25...60 °C, PVC cable

M8 connection · 3-pin · electrical design DC

OBF503 - Fibre-optic amplifier, For fibre optics with plastic sheath, Series FE/FT-11, Automatic detection PNP/NPN, IP 65, Ambient temperature -25...60 °C, M8 connector

Current bulletin