Service hotline (020) 8213 2222

New additions to the temperature probe range.

New additions to the temperature probe range.

Hygienic Pt100 sensors with 4-wire connection.

  • As probe sensor or with integrated Tri-Clamp process connection.
  • Probe diameter 6 mm.
  • Robust stainless steel housing with IP 68 and IP 69K protection ratings.
  • High pressure resistance for different application areas.
  • Precise temperature measurement using a Pt100 sensor element, class A.
Process connection
The TM45 series is equipped with a hygienic G1/2 thread. The TM48 and TM49 versions are fitted with an integrated 1...1.5" or 2" clamp process connection. The TTx291 probe is fixed using clamp fittings.
Fast response time
The 6 mm thin sensor tip guarantees an excellent response time of T05 = 1 s and T09 = 3 s while ensuring high stability.
For hygienic areas
The sensor is perfectly fitted for use in hygienic applications thanks to its high protection rating of IP 68 / IP 69 K and high surface definition. Sensors with process connection - Pt100, 6 mm, Clamp 1...1.5"
TM4801 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4811 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4831 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4841 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Sensors with process connection - Pt100, 6 mm, Clamp 2"
TM4901 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4911 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4931 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4941 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Sensors with process connection - Pt100, 6 mm, G 1/2
TM4591 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4501 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4511 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4531 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TM4541 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
Probe sensors - Pt100, 6 mm
TT9291 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT0291 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT1291 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT2291 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector
TT3291 - Temperature sensor for connection to a control monitor with a max. operating voltage of 32 V, gold-plated contacts, IP 68 / IP 69K, Ambient temperature -25...80 °C, Measuring range: -40...150 °C, M12 connector

Current bulletin