Service hotline (020) 8213 2222

Modular flow monitoring for field applications.

Modular flow monitoring for field applications.

Control monitor for the flexible connection of flow sensors.

  • For the connection of sensors with large immersion depths.
  • For sensors made of ceramics, high-grade stainless steel and titanium.
  • Teach button allows easy scaling of the measuring range.
  • Flow and switch point are indicated by LEDs directly on the unit.
  • Robust housing with high protection rating.
High flexibility
Standardised M12 connections are used to connect control monitor and sensor as well as the supply.
Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch point are indicated by a multicolour LED display. High repeatability of the switch points offers an optimum choice for use. Electronic locking of the settings and factory reset of the parameters provide additional safety.

Control monitor for flow sensors of the SF series

SR5900 - Control monitor for flow sensors, Connection: 1 sensor, flow monitoring and wire breaking monitoring, IP 67 , Ambient temperature -20...60 °C, M12 connector
Sensors for connection to control monitor

M12 pushbutton

SF5200 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5201 - Flow sensor for connection to evaluation units, IP 67, M12 connector

M12 pushbutton with variable insertion depth

SF6200 - Flow sensor for connection to evaluation units, Sensor suitable for clamp fitting, IP 67, M12 connector

M12 pushbutton for aggressive media

SF2405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF3405 - Flow sensor for connection to evaluation units, IP 67, M12 connector
SF5700 - Flow sensor for connection to evaluation units, IP 67, M12 connector

Accessories

E40099 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar
E40128 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 13.5 mm, 300 bar
E40096 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar
E40114 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 21 mm, 300 bar
E40160 - Clamp adapter, 300 bar
E40174 - Clamp adapter, 300 bar
E40129 - Flow adapter (for low flow rates), 30 bar
E40130 - Flow adapter (for low flow rates), 30 bar
E40124 - Welding adapter, Insertion depth of the probe of SID, SFD, TN:, 15 mm, 300 bar
E40104 - Adapter, Insertion depth of the probe of SID, SFD, TN:, 28.5 mm, 300 bar

Connectors and splitter boxes

EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable