Service hotline (020) 8213 2222

M18 laser sensors for highest precision in laser class 1.

M18 laser sensors for highest precision in laser class 1.

Highly precise position sensing in assembly and handling technology.

  • Reliable detection even of tiny objects from 0.5 mm diameter.
  • Quality and precision at an unbeatable price.
  • Visible laser light spot for a simple sensor alignment.
  • Setting process saves time and cost during set-up.
  • Precise background suppression for a reliable function.
Highly precise laser sensors
Even tiny objects are reliably detected thanks to the laser technology. The sensor set-up is very user-friendly: the visible laser spot and the teach method enable optimum sensor setting in no time. Using the new OG type laser sensors price is no longer an issue.
Laser protection class 1
This series covers powerful through-beam systems, retro-reflective sensors with polarisation filter and diffuse reflection sensors with background suppression for demanding applications frequently found in assembly and handling technology. The light-on / dark-on mode can be conveniently set using the teach buttons. All sensors have a robust stainless steel housing.
Applications
Assembly and handling technology

M12 connector · 3-wire DC PNP

OGH700 - Diffuse reflection sensor, M18 x 1, Background suppression, Visible laser light, LASER CLASS 1, light-on / dark-on programmable via pushbutton, DC PNP, IP 65 / IP 67, Ambient temperature -10...60 °CRange: 0.02...0.2 m, M12 connector
OGP700 - Retro-reflective sensor, M18 x 1, Polarisation filter, Visible laser light, LASER CLASS 1, light-on / dark-on programmable via pushbutton, DC PNP, IP 65 / IP 67, Ambient temperature -10...60 °C, Range 0.2...15 m, M12 connector
OGP701 - Retro-reflective sensor, M18 x 1, Polarisation filter, Visible laser light, LASER CLASS 1, light-on / dark-on programmable via pushbutton, DC PNP, IP 65 / IP 67, Ambient temperature -10...60 °C, Range 0.2...2 m, M12 connector
OGS700 - Through-beam sensor, M18 x 1, Visible laser light, LASER CLASS 1, DC, IP 65 / IP 67, Ambient temperature -10...60 °C, Range ...60 m, M12 connector
OGS701 - Through-beam sensor, M18 x 1, Visible laser light, LASER CLASS 1, DC, IP 65 / IP 67, Ambient temperature -10...60 °C, Range ...2 m, M12 connector
OGE700 - Through-beam sensor, M18 x 1, Visible laser light, LASER CLASS 1, light-on / dark-on programmable via pushbutton, DC PNP, IP 65 / IP 67, Ambient temperature -10...60 °C, Range ...60 m, M12 connector
OGE701 - Through-beam sensor, M18 x 1, Visible laser light, LASER CLASS 1, light-on / dark-on programmable via pushbutton, DC PNP, IP 65 / IP 67, Ambient temperature -10...60 °C, Range ...2 m, M12 connector