Service hotline (020) 8213 2222

Intuitive handling: Temperature sensors from ifm.

Intuitive handling: Temperature sensors from ifm.

Fit – set – that’s it!

  • Easy switch point setting using two setting rings for optimum readability.
  • Excellent response time: T05 = 1 s and T09 = 3 s.
  • Mechanical locking prevents inadvertent manipulation.
  • Switch points freely adjustable from -25 °C to 140 °C.
“No need for setting by an expert.”
The first switching temperature sensor with intuitive handling, combined with an excellent response time and a compact housing.
Little installation complexity and maximum reliability
The easy handling via two radial setting rings on the sensor enables quick and precise setting of the switch points for the users, also without system temperature being applied. Due to the possible mechanical locking inadvertent manipulation is excluded. The protective cap, which can be obtained as an option, ensures protection against tampering.
Temperature sensor TK
Setting of the switch points using setting rings on the sensor, G 1/4 process connection, probe length 25 mm

TK6130 - Electronic temperature sensor, 2 switching outputs, complementary, Hysteresis, adjustable, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector
TK7130 - Electronic temperature sensor, 2 switching outputs, Hysteresis, 5 K, fixed, IP 67, Ambient temperature -25...70 °C, Measuring range: -25...140 °C, M12 connector