Service hotline (020) 8213 2222

Inductive slot sensors – small, low price and versatile.

Inductive slot sensors – small, low price and versatile.

Precise position detection for instrumentation.

  • Standardised housing for easy installation.
  • Approvals to ATEX and IECEx.
  • Namur interface.
  • Wide temperature range.
Applications
Applications for slot sensors can be found on measuring devices or instruments for metering pressures and flow rates. The sensors can be installed individually and ensure wear-free and non-contact switching. The sensor target can be made of different materials.
Typical applications:
In a meter the sensor detects slots in a disc. In a vane-type flow meter the pointer counterweight position is detected by slot sensors.
Versions
The new inductive slot sensors are approved for Category 1 ATEX gas and dust areas. The sensors can be operated outside ATEX areas with 24 V.
Applications:
fittings, measurement devices, valve boxes

2-wire DC PNP · ATEX category II 1 D, 1 G · protection IP 67, III

N7S20A - Slot sensor, ATEX approval, Group II, category 1D, Group II, category 1G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, IP 67, Ambient temperature -40...100 °C, PTFE cable
N7S21A - Slot sensor, ATEX approval, Group II, category 1D, Group II, category 1G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, IP 67, Ambient temperature -40...100 °C, PTFE cable, with DUBOX connector, (FCI connector housing type Dubox 65240-003LF, FCI socket contact type Dubox 76347-301LF)
N7S23A - Slot sensor, ATEX approval, Group II, category 1D, Group II, category 1G, Connection to certified intrinsically safe circuits with the max. values U = 15 V / I = 50 mA / P = 120 mW, IP 67, Ambient temperature -40...100 °C, PTFE cable

Switching amplifiers with ATEX approval

N0033A - Switching amplifier for Namur sensors according to 94/9/EG (ATEX), ATEX approval Group II, category (1) G D, IP 20, Ambient temperature -20...60 °C, terminals up to 2.5 mm²
N0532A - Switching amplifier for Namur sensors according to 94/9/EG (ATEX), ATEX approval Group II, category (1) G D, IP 20, Ambient temperature -20...60 °C, terminals up to 2.5 mm²
N0534A - Switching amplifier for Namur sensors according to 94/9/EG (ATEX), ATEX approval Group II, category (1) G D, IP 20, Ambient temperature -20...60 °C, terminals up to 2.5 mm²
N0530A - Switching amplifier for Namur sensors according to 94/9/EG (ATEX), ATEX approval Group II, category (1) G D, IP 20, Ambient temperature -20...60 °C, terminals up to 2.5 mm²

Current bulletin