Service hotline (020) 8213 2222

Inductive ring and tube sensors.

Inductive ring and tube sensors.

Keep track of detail – detection of small metal parts

  • Static and dynamic versions.
  • High resolution: even steel balls with Ø 0.6 mm are reliably detected.
  • Extremely quick with a response time of 0.2 ms.
  • Pulse stretching and sensitivity adjustable via potentiometer.
  • Choice between normally closed or normally open.
Static sensors
operate like inductive proximity sensors. They generate an output signal as long as there is metal in the detection zone. So, feed processes for example with falling screws or jam monitoring can be implemented.
Dynamic sensors
are used when particularly small parts are to be detected. During a damping operation a short pulse is generated at the output of the sensor, adjustable from 0.1 to 150 ms. The high resolution is maintained for a long time even in case of metal contamination on the tube.

Ring sensors - M12 connector · output function no / nc · 3-wire DC PNP

I7R201 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R203 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R205 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R207 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R209 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R211 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R213 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R215 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R217 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC PNP, IP 67, Ambient temperature -25...70 °C, M12 connector

Ring sensors - M12 connector · output function no / nc · 3-wire DC NPN

I7R202 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R204 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R206 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R208 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R210 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R212 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R214 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector
I7R216 - Ring sensor, –, Sensitivity and pulse stretching adjustable, –, DC NPN, IP 67, Ambient temperature -25...70 °C, M12 connector

Tube sensors - M8 connector · output function no · 3-wire DC PNP

I85000 - Tube sensor, DC PNP, Sensing range ≤ 14 mm, IP 67, Ambient temperature -25...70 °C, M8 connector
I85004 - Tube sensor, DC PNP, Sensing range ≤ 20 mm, IP 67, Ambient temperature -25...70 °C, M8 connector

Tube sensors - M8 connector · output function no · 3-wire DC NPN

I85001 - Tube sensor, DC NPN, Sensing range ≤ 14 mm, IP 67, Ambient temperature -25...70 °C, M8 connector
I85005 - Tube sensor, DC NPN, Sensing range ≤ 20 mm, IP 67, Ambient temperature -25...70 °C, M8 connector

Tube sensors - M12 cable plug 0.09 m · output function no · 3-wire DC PNP

I85002 - Tube sensor, DC PNP, Sensing range ≤ 14 mm, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector
I85006 - Tube sensor, DC PNP, Sensing range ≤ 20 mm, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector
Tube sensors - M12 cable plug 0.09 m · output function no · 3-wire DC NPN
I85003 - Tube sensor, DC NPN, Sensing range ≤ 14 mm, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector
I85007 - Tube sensor, DC NPN, Sensing range ≤ 20 mm, IP 67, Ambient temperature -25...70 °C, PUR cable, with M12 connector

Current bulletin