Service hotline (020) 8213 2222

RF identification tags for assembly and conveyor systems.

RF identification tags for assembly and conveyor systems.

ID tags for temperatures up to 200 °C.

  • Read/write distances up to 80 mm.
  • ID tags can be directly mounted in metal.
  • Easy, universal fixing.
  • Protection IP 68.
  • Flexible mounting options for pallets and workpiece carriers.
ID tags for RF identification system DTS125
The new robust ID tags which do not require any batteries are particularly suited for use in high temperature ranges, for example in paint shops or ovens. The ID tags E80322 are specified up to a maximum temperature of 200 °C and have the protection rating IP 68. Coding of the mobile data memories is possible up to a read/write distance of 80 mm. ifm electronic's DTS125 provides a "plug and play" all-in-one solution for coding and identification using RFID technology.
Functions
ID tags are the information carriers of the RF identification system. They consist of a robust, easy-to-mount plastic housing with integrated transponder. The ID tags are fixed to the objects to be coded and thus establish a logical connection between the code and the related object, for example a workpiece carrier.
Applications
Production control in assembly and conveying technology.

Read / write heads

DTA100 - Read/write head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.4, M12 connector, IP 67, Ambient temperature -20...50 °C, M12 connector
DTA101 - Read head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.3, M12 connector, IP 67, Ambient temperature -20...50 °C, M12 connector
DTA300 - Read/write head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.4, M12 connector, IP 67, Ambient temperature -20...60 °C, M12 connector
DTA301 - Read head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.3, M12 connector, IP 67, Ambient temperature -20...60 °C, M12 connector
DTA200 - Read/write head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.4, M12 connector, Sensing face in 5 positions selectable, IP 67, Ambient temperature -20...60 °C, M12 connector
DTA201 - Read head, Detection of objects on conveying systems; suitable for travel speeds up to 0.5 m/s, with integrated AS-i slave profile 7.3, M12 connector, Sensing face in 5 positions selectable, IP 67, Ambient temperature -20...60 °C, M12 connector

ID tags - Read / write heads

E80301 - ID tag, Coding of workpiece carriers in routing conveyors, Screw mounting, IP 67, Ambient temperature -40...85 °C
E80302 - ID tag, Coding of workpiece carriers in routing conveyors, with ID tag E80301, IP 67, Ambient temperature -40...85 °C
E80311 - ID tag, Coding of workpiece carriers in routing conveyors, Screw mounting, in metal, IP 67, Ambient temperature -25...85 °C
E80312 - ID tag, Coding of workpiece carriers in routing conveyors, IP 67, Ambient temperature -25...85 °C
E80317 - ID tag, Coding of workpiece carriers in routing conveyors, IP 67, Ambient temperature -25...70 °C
E80318 - ID tag, Coding of workpiece carriers in routing conveyors, IP 67, Ambient temperature -25...70 °C
E80319 - ID tag, Coding of workpiece carriers in routing conveyors, IP 67, Ambient temperature -25...70 °C
E80320 - ID tag, Coding of workpiece carriers in routing conveyors, IP 67, Ambient temperature -35...50 °C
E80322 - ID tag, Coding of workpiece carriers in routing conveyors, IP 68, Ambient temperature -25...85 °C