Service hotline (020) 8213 2222

Hygienic point level sensor with complementary output.

Hygienic point level sensor with complementary output.

New level sensor, ignores foam and build up.

  • Default setting at the factory makes adjustment to the medium unnecessary.
  • Hygienic design with maintenance-free sealing concept.
  • Robust stainless steel housing with laser type label for durable legibility.
  • Resistant to foam and deposits.
  • Easy mounting thanks to orientation-independent installation.
Level under control
The new hygienic point level sensor LMT safely monitors the level in storage tanks or protects pumps against running dry. Its compact sensor tip allows integration even in small DN25 pipes.
Plug & Play
The factory setting to different types of media makes adjustment unnecessary, even for viscous and sticky products such as ketchup. The unit is selected using an extensive media list.
Food-grade
The sensor with its high-quality housing materials such as high-grade stainless steel (316L / 1.4404) and PEEK meets all requirements for hygienic areas. A lasered type label for durable legibility as well as the high protection rating IP 68 / IP 69K for cleaning processes are natural.

M12 connector · output function NO / NC complementary · 4-wire DC PNP

LMT100 - Electronic level sensor, water, water-based medium, gold-plated contacts, IP 68 / IP 69K, Ambient temperature 0...60 °C, M12 connector
LMT110 - Electronic level sensor, oils, grease, gold-plated contacts, IP 68 / IP 69K, Ambient temperature 0...60 °C, M12 connector

Current bulletin

Selector