Service hotline (020) 8213 2222

Hydrostatic level measurement in hazardous areas.

Hydrostatic level measurement in hazardous areas.

New submersible pressure transmitter with ATEX, IECEx and GL approval.

  • ATEX approval for group I, category M1 and group II, category 1G and 1D.
  • GL approval to environmental category C, F, EMC 1.
  • Longitudinal water resistance: no water penetrates in transmitter if cable damaged.
  • High resistance due to stainless steel housing and FEP cable.
  • Good overall accuracy and long-term stability.
Application areas
The ATEX submersible pressure transmitters of the PS3 series are designed for level measurement in areas subject to explosion hazard like tanks, containers, wells, streaming water, drill holes or wastewater plants. The sensors can be used in zone 0, 1, 2 or zone 20, 21, 22 as well as in mining. The GL approval allows an application in the maritime sector.
Advantages
The analogue output signal and the use of the two-wire technology allow easy integration in the applications. Voltage is supplied to the transmitter via an intrinsically safe line transformer or a zener diode barrier.
2-wire connection technology. Measuring range up to 1 bar.

Analogue output 4...20 mA

PS308A - Submersible pressure transmitter, Analogue output, IP 68, Ambient temperature T6: -10...60 / T5: -10...80 / T4: -10...85; °C, Measuring range: 0...0.25 bar, FEP cable
PS307A - Submersible pressure transmitter, Analogue output, IP 68, Ambient temperature T6: -10...60 / T5: -10...80 / T4: -10...85; °C, Measuring range: 0...0.6 bar, FEP cable
PS317A - Submersible pressure transmitter, Analogue output, IP 68, Ambient temperature T6: -10...60 / T5: -10...80 / T4: -10...85; °C, Measuring range: 0...1 bar, FEP cable

Current bulletin