Full metal inductive sensors: Now with 2-wire technology.
Tough: Extremely resistant in M8 to M30 housings.
- Length only 40 mm: Ideal for compact machines.
- Non-stick coating against weld spatter.
- Mechanically resistant to impacts on the sensing face.
- Setting aided by LEDs.
- Vibration and shock resistant.
Materials
Both the threaded body and the sensing face of the housing are made of stainless steel.
Use in welding applications
The non-stick coating allows weld spatter to roll off the sensor.
Use in oils and coolants
Long life is achieved due to a special design and additional seals as well as the use of a plastic which is resistant to oil, coolants and lubricants.
<b>Setting by LED
The setting LED provides rapid adjustment and optimum utilisation of the increased sensing range.
Application tests
A series of tests qualified the sensors for tough applications:
- Vibration test
- Shock test
- Impact test
- Coolant test
Applications
Metalworking and welding applications