Service hotline (020) 8213 2222

Inductive sensors with full stainless steel housing for the food industry

Inductive sensors with full stainless steel housing for the food industry

Tough: extremely resistant to chemical influences and temperature shocks

  • Food-grade housing materials.
  • High ingress resistance IP 68 / IP 69K.
  • Wide temperature range: 0…100 °C.
  • Resistant to high-pressure cleaning and aggressive cleaning agents.
  • Lasered type label: permanently legible.
Ingress-resistant in hygienic and wet areas
The sensors for use up to 100 °C undergo frequent cleaning operations, temperature shocks and feature high resistance to cleaning agents.
Materials
The threaded body and the sensing face of the housing are made of high-grade stainless steel.
Applications
Hygienic and wet areas

M12 connector · output function · 3-wire DC PNP

IFT240 - Inductive sensor, M12 x 1, Full metal housing, Increased sensing range, DC PNP, Sensing range 3 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IGT247 - Inductive sensor, M18 x 1, Full metal housing, DC PNP, Sensing range 5 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts
IIT228 - Inductive sensor, M30 x 1.5, Full metal housing, DC PNP, Sensing range 10 mm, flush mountable, IP 68 / IP 69K, Ambient temperature 0...100 °C, M12 connector, gold-plated contacts