Compact flow monitoring in hygienic areas.
Aseptoflex Vario – new G 1 process connection with 4 sealing options.
- Prepared and tested for process fittings of hygienic areas.
- Suitable for medium temperatures up to120 °C.
- LED bar graph for indication of switch point and flow.
- Process adapters available as accessories.
- Material (wetted parts) high-grade stainless steel (1.4435 / 316L).
Easy handling and high functionality
Adjustment to the flow and setting of the switch points are carried out by pressing a pushbutton. Flow and switch
point are indicated by multicolour LEDs directly on the unit. The unit offers high repeatability to ensure optimum
process consistency. The sensor can be individually, in accordance with the application, adjusted using the teach function. At the same time the sensor enables the detection of separation layers (water / air). Electronic locking of the settings and factory reset of the parameters provide additional safety.