Service hotline (020) 8213 2222

Reliable flow control for internal drill cooling.

Reliable flow control for internal drill cooling.

Fast, mechatronic flow sensor.

  • Flow range 25 l/min, 50 l/min, 75 l/min.
  • Pressure ranges up to 200 bar.
  • Switch points can be (pre)set continuously.
  • Binary or analogue signal output.
  • Response time ≤ 10 ms.
Mechatronic flow sensor
The flow sensor works to the principle of spring-supported piston: The piston located in the valve seat in the housing is lifted by the flowing medium against the spring resistance. The piston position is detected in a binary way via an inductive sensor or in an analogue way via a sensor with GMR cell. The spring resistance leads to reliable reset of the piston to its initial position with decreasing flow. This ensures position-independent installation of the flow sensor preventing backflow. The switch points can be individually set and fixed via a setting screw. The robust mechanical design ensures use at high pressures and in harsh environments. The units are maintenance-free.

M12 connector • output function NO • electrical design DC PNP

SBU323 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 25 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0.3...25 l/min, Hysteresis: 0.1...1 l/min, Process connection: G½
SBU324 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 50 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0.3...50 l/min, Hysteresis: 0.1...1.5 l/min, Process connection: G½
SBU325 - Flow monitor, Switch point adjustable by knurled screw Measuring range max. 75 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Set point: 0.3...75 l/min, Hysteresis: 0.2...2 l/min, Process connection: G½

M12 connector • output function analogue • electrical design DC

SBU623 - Flow transmitter, Analogue output Measuring range max. 25 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.3...25 l/min, Process connection: G½
SBU624 - Flow transmitter, Analogue output Measuring range max. 50 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.3...50 l/min, Process connection: G½
SBU625 - Flow transmitter, Analogue output Measuring range max. 75 l/min, IP 67, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.3...75 l/min, Process connection: G½

Connectors and splitter boxes

EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVT064 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT067 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable

Current bulletin