Service hotline (020) 8213 2222

Feedback for quarterturn actuators to ATEX category 3G.

Feedback for quarterturn actuators to ATEX category 3G.

Dual sensor with AS-i interface for applications in bioethanol plants.

  • Inductive dual sensor for hazardous gas areas, zone 2.
  • Installation on actuators to VDI/ VDE 3845.
  • Solenoid valve connection integrated into the sensor.
  • Peripheral fault / communication error indication with wire break monitoring.
  • Easy wiring and set-up.
Applications in hazardous gas areas
The inductive dual sensor meets the requirements of the ATEX category 3G for hazardous zone 2 areas.
Optimum protection against mechanical stress
The metal housing provides the maximum protection of the sensor and connectors against external mechanical damage. Impact resistance was tested at 4 joules to EN 60079-0: 2006.
Additional diagnosis
Incidents such as short circuit or wire break can be evaluated separately on the output via two data bits to obtain selected service information.

AC326A - Dual sensor for actuator feedback, 2 inductive position sensors integrated, Version 2.1 with extended addressing mode, ATEX approval, Group II, category 3G, 2 inputs / 1 output, Sensing range 4 mm, 2 inductive position sensors integrated, Version 2.1 with extended addressing mode, ATEX approval, Group II, category 3G, IP 67, Ambient temperature -10...50 °C, M12 connector