ecomatmobile Basic – integrate, activate, operate.
Automation of mobile vehicles – easy, modular, cost-optimised.
- Easy installation thanks to a well-coordinated mechanical concept.
- Connection of sensors and actuators without further external wiring.
- Indication of system messages and visualisation of machine functions.
- High-performance CAN interfaces for various communication tasks.
- Programmable to IEC 61131-3 with CoDeSys.
ecomatmobile Basic
In many small and compact mobile applications, the requirements on control tasks are increasing. Cost-optimised and modular mini controllers for mobile use have not been available so far. Based on comprehensive market research ifm electronic has developed an appropriate control system.
The result: ecomatmobile Basic.
ecomatmobile Basic consists of three components which are well-adapted to each other:
BasicRelay, BasicController, BasicDisplay. The ecomatmobile Basic control system has a modular design, is easy to install and to operate and is cost-optimised. Besides pure control functions it provides solutions for wiring and protection. In addition, a graphical visualisation module ensures the indication of system messages and simple display instruments.
BasicRelay
![]() | CR0421 - BasicRelay, Locations for 6 automotive relays and 10 automotive fuses ( (6.3 mm), 2 supply rails and 6 power distributors, freely wirable |
Accessories
![]() | EC0457 - Set of contacts, for BasicRelay CR0421, wirable, utilising all connections to a BasicRelay | |
![]() | EC0401 - Cover, for BasicController CR040x and BasicRelay CR042x, incl. cable seal |
BasicController
![]() | CR0403 - BasicController, 12 inputs / 12 outputs, 2 CAN interfaces, Configurable input / output functions, Programming according to IEC 61131-3 |
Starter set
![]() | EC0400 - Starter set ecomatmobile Basic |