Service hotline (020) 8213 2222

Dialogue module PDM360 NG for mobile vehicles.

Dialogue module PDM360 NG for mobile vehicles.

7.0" TFT colour display with a resolution of 800 x 480 pixels.

  • 9 backlit function keys with tactile feedback.
  • Encoder with pushbutton or alternatively rocker switch.
  • 1 gigabyte internal mass storage and USB interface for external media.
  • 4 CAN interfaces with CANopen and SAE J1939 protocol.
  • Programmable to IEC 61131-3 with CoDeSys 2.3.
PDM360 NG dialogue module
In almost all mobile machines a powerful process and dialogue unit is needed for machine operation and for indication of system messages. With its high-resolution graphic display, the powerful 32-bit controller and the flexible programming according to IEC 61131-3, the PDM360 NG is such a user interface. Its robust housing with protection rating IP 67 enables mounting inside or outside the cabin. It has been designed for surface and panel mounting. Four CAN interfaces, Ethernet and USB together with the Linux operating system form a universal platform for networking and communication with other vehicle components.
Functions and advantages
• High-resolution display
Protected by a scratch-resistant glass pane, the modern display, which can even be read in sunlight, provides a resolution of 800 x 480 pixels with an aspect ratio of 15:9. Images and graphics can be shown with a colour depth of up to 18 bits.

• Mechanical structure
The PDM360 NG has a fully sealed diecast aluminium housing with protection rating IP 67. The integrated M12 connectors provide all important connections for supply, inputs /outputs and communication. It can be used as surface mount devices using the tried-andtested RAM® mount system or can be mounted in a wall. The service lid on the back allows the exchange of the battery for the real-time clock as well as access to the USB 2.0 service interface.

• The powerful electronics
The integrated 32-bit controller and the operating system Embedded Linux are the basis for the visualisation of the high-resolution graphics, the processing of the application program and the unit functions. Due to its universal software structure Embedded Linux furthermore provides many possibilities as regards communication and networking with other systems and networks.

• Programming to IEC 61131-3
The CoDeSys software enables a clear and easy creation of the application software for the user. Function libraries are available for the special functions of the display. The graphic elements are created and animated via the integrated visualisation.

• The communication interfaces
The PDM360 NG is equipped with four CAN interfaces to ISO 11898. These interfaces are for example used to exchange data with the connected controller, the decentralised input/output modules or the engine controller. For this purpose the interfaces support the CANopen and the J1939 protocol among others. The integrated USB 2.0 interfaces provide easy data exchange with modern storage media. The Ethernet interface cannot only be used for programming but also for communication with other network participants.

CR1080 - Process and dialogue module PDM360 NG, 7" colour display, 9 freely programmable backlit function keys, Encoder with pushbutton, 1 input / 1 output, M12 connector
CR1081 - Process and dialogue module PDM360 NG, 7" colour display, 9 freely programmable backlit function keys, Rocker switch with pushbutton, 1 input / 1 output, M12 connector
CR1083 - Process and dialogue module PDM360 NG, 7" colour display, 8 freely programmable backlit function keys, Analogue video input, 1 input / 1 output, M12 connector
EC2110 - Mounting frame and vibration absorber, for process and dialogue modules PDM360 NG
EC2099 - Jumper, for process and dialogue modules PDM360 NG, USB socket for installation in control panel or dashboard, IP 67PVC cable
E11898 - Jumper, straight / straight, Ethernet, Cross-over patch cable, IP 67 / IP 42 , Ambient temperature -25...70 °C, 2 m PVC cable
EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
CP9006 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, German version, incl. the DVD "Software, tools and documentation"
CP9008 - Programming software CoDeSys, for configuration, programming and diagnosis of ifm controller systems, English version, incl. the DVD "Software, tools and documentation"