Service hotline (020) 8213 2222

Diagnostic electronics with fast reaction time, detects machine crash less than 1 ms

Diagnostic electronics with fast reaction time, detects machine crash less than 1 ms

The Fast One.

  • Variable switching levels for process monitoring.
  • Progammable switching times and alarm reactions.
  • Detects unbalance and damage to rolling element bearings.
  • Protects machines from permanent overload.
  • Records all relevant data with real-time stamp.
Machine monitoring
The diagnostic electronics type VSE offers a range of functions for early detection of damage and machine protection. Examples are detection of unbalance, monitoring of overall vibration and bearing condition as well as trend analysis with integrated history function and condition counters.

This increases machine availability, secures quality and makes maintenance planable.

Machine protection
An important aspect of machine monitoring is permanent machine protection. This avoids costly subsequential damages and reduces maintenance costs. Additional process monitoring avoids waste and increases efficiency. An additional software is available for the simple integration into Linux- and Windows- based PLCs.

VSE100 - Diagnostic electronics for vibration sensors, 4 sensor inputs 0...10 mA, Ethernet interface, IP 20, Ambient temperature 0...70 °C, Combicon

Vibration sensors with measurement range ± 25 g

VSA001 - Vibration sensor, Vibration detection up to ± 25 g, for connection to external diagnostic electronics, IP 68 / IP 69K, Ambient temperature -30...125 °C, M12 connector
VSA002 - Vibration sensor, Vibration detection up to ± 25 g, for connection to external diagnostic electronics, IP 67, Ambient temperature -30...85 °C, PUR cable with M12 connector
VSA004 - Vibration sensor, Vibration detection up to ± 25 g, for connection to external diagnostic electronics type VSExxx, IP 67, Ambient temperature -20...80 °C, PUR cable
VSA005 - Vibration sensor, Vibration detection up to ± 25 g, for connection to external diagnostic electronics type VSExxx, IP 67, Ambient temperature -20...80 °C, PUR cable