Service hotline (020) 8213 2222

Detection of conductive media through a wall.

Detection of conductive media through a wall.

Capacitive "see-through" sensors.

  • Easy adjustment in the application by pressing a pushbutton.
  • Automatic detection of PNP or NPN output loads.
  • Normally open / normally closed freely selectable.
  • Clearly visible indication of the switching
  • Increased noise immunity.
Application
The sensors of the type KG506x have been optimised for the detection of conductive media through non-metal walls or on bypasses. They are used to detect the minimum level, leakage or overflow of tanks.
Set-up
The new operating concept enables setting and adjustment of the output function by pressing just one pushbutton. The automatic load detection simplifies configuration and set -up with different evaluation systems.
Applications
Optimised for the detection of conductive media with a dielectric constant > 20

KG5067 - Capacitive sensor, M18 x 1, Teach function, Automatic detection PNP/NPN , Electronic lock, Conduit attachment, DC PNP/NPN, Sensing range 8 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable
KG5069 - Capacitive sensor, M18 x 1, Teach function, Electronic lock, Conduit attachment, DC PNP, Sensing range 8 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable

Current bulletin