Service hotline (020) 8213 2222

Continuous vibration monitoring.

Continuous vibration monitoring.

Vibration transmitter in stainless steel housing.

  • Continuous vibration monitoring according to ISO 10816.
  • 2-wire loop powered.
  • 4...20 mA signal output.
  • True rms monitoring of the overall velocity.
  • Robust metal housing provides high protection rating.
The sensor
The vibration transmitter type VT monitors machinery and equipment according to ISO 10816. The sensor measures the true rms velocity of non-rotating component surfaces. The values are then transmitted as an analogue signal (4...20 mA) directly to the PLC.
The applications
Due to its robust design, high IP Rating as well as the maximum ambient temperature of 105 °C the sensor is suitable for use in harsh environments.
The installation
The unit is quick and easy to install. No extra parameter software is required.
Vibration transmitter VT
Overall vibration monitoring of machinery and equipment according to ISO 10816. M12 connector.

VTV122 - Vibration transmitter, Vibration transmitter Vrms to ISO 10816, Connection via M12 connector Vibration transmitter to ISO 10816 Measuring range veff: 0...25 mm/s Analogue output 4...20 mA, IP 69K, Ambient temperature -30...125 °C, M12 connector, 4...20 mA analogue

Connectors and splitter boxes (to be ordered separately)

EVT010 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT011 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m PVC cable
EVT012 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 25 m PVC cable


EVM002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 5 m PUR cable
EVM003 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, –, IP 67 / IP 68 / IP 69K, Ambient temperature -40...90 °C, 10 m PUR cable

Current bulletin

Selector