Service hotline (020) 8213 2222

Compressed air consumption and leakage monitoring.

Compressed air consumption and leakage monitoring.

Compressed air meter with display and totalizer function.

  • Now also with different accuracy grades.
  • For compressed air in industrial use, argon, carbon dioxide, nitrogen.
  • Large measuring range up to 700 Nm3/h. Larger measuring ranges on request.
  • Fast response time and high response sensitivity.
  • With flow rate, totalising and temperature indication.
Calorimetric measuring principle
The compressed air meter detects the standard volume flow directly (according to ISO 2533). This makes corrections, in case of temperature or pressure fluctuations, unnecessary. The high measurement dynamics of the system enable the reliable detection of even minute quantities, e.g. leakage. High accuracy and repeatability are ensured by the integration of the measurement sensor’s key elements into a defined pipe length.
Measuring compressed air consumption in air supply lines
We offer additional compressed air sensors for larger measuring ranges on request, especially for supply and air supply lines. As an option compressed air sensors with exchangeable electronics, allowing subsequent calibration under operating pressure, can also be used.

Application: compressed air in industrial use, air quality DIN 8573-1, class 141 (measurement error: value A) / class 344 (measurement error: value B)

SD5000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.04...15.00 Nm³/h / 0.83 (1.0)...250.0 Nl/min / 0.25 (0.3)...82.9 Nm/s, Set point: 0.12...15.00 Nm³/h / 2.0...250.0 Nl/min / 0.7...82.9 Nm/s, Process connection: G¼ (DN8)
SD6000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.2...75.0 Nm³/h / 10...1250 Nl/min / 0.3...103.6 Nm/s, Set point: 0.6...75.0 Nm³/h / 10...1250 Nl/min / 0.8...103.6 Nm/s, Process connection: R½ (DN15)
SD6050 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.2...75 Nm³/h / 10...1250 Nl/min / 0.3...103.6 Nm/s, Set point: 0.6...75 Nm³/h / 10...1250 Nl/min / 0.8...103.6 Nm/s, Process connection: G½ (DN15)
SD8000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 0.7...225.0 Nm³/h / 12.5 (13)...3750 Nl/min / 0.35 (0.4)...109.2 Nm/s, Set point: 1.8...225.0 Nm³/h / 30...3750 Nl/min / 0.9...109.2 Nm/s, Process connection: R1 (DN25)
SD9000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 1.3 (1.5)...410 Nm³/h / 20...6835 Nl/min / 0.3...95.3 Nm/s, Set point: 3.5...410.0 Nm³/h / 55...6835 Nl/min / 0.8...95.3 Nm/s, Process connection: R1½ (DN40)
SD2000 - Compressed air meter, Communication interface: IO-Link 1.1 (COM2 slave, 38.4 kBaud) Function programmable 2 outputs OUT1: flow monitoring (binary), quantity meter (pulse), preset counter (binary), IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: 2.3 (3)...700 Nm³/h / 0.039 (0.04)...11.66 Nm³/min / 0.3...95.2 Nm/s, Set point: 5...700 Nm³/h / 0.09...11.66 Nm³/min / 0.7...95.2 Nm/s, Process connection: R2 (DN50)

Application: argon (Ar), carbon dioxide (CO2), nitrogen (N2)

SD5100 - Flow rate meter for gases, Function programmable 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring (analogue or binary) Display units: Nl/min, Nm³/h, Nm³, °C, IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: Ar: 0.08...24.54 / CO2: 0.047 (0.04)...14.38 / N2: 0.05 (0.06)...14.94 Nm³/h, Set point: Ar: 0.18...24.54 / CO2: 0.10...14.38 / N2: 0.10...14.94 Nm³/h, Process connection: G¼ (DN8)
SD6100 - Flow rate meter for gases, Function programmable 2 outputs OUT1 = flow monitoring (binary), flow rate meter (pulse), preset meter (binary) OUT2 = flow monitoring (analogue or binary) Display units: Nl/min, Nm³/h, Nm³, °C, IP 65, Ambient temperature 0...60 °C, M12 connector, Measuring range: Ar: 0.39 (0.4)...118.2 / CO2: 0.24 (0.2)...71.7 / N2: 0.24 (0.2)...73.0 Nm³/h, Set point: Ar: 0.8...118.2 / CO2: 0.5...71.7 / N2: 0.5...73.0 Nm³/h, Process connection: R½ (DN15)

Connectors and splitter boxes

EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC006 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 10 m PUR cable