Service hotline (020) 8213 2222

High-resolution colour sensor at a low price in a compact O5 housing.

High-resolution colour sensor at a low price in a compact O5 housing.

Show your colours! Pick up a bargain.

  • Recognition, sorting and checking of objects based on their colour.
  • The 1-point teach method saves time and money during set-up.
  • 5 tolerance steps selectable.
  • High switching frequency of 2,000 Hz.
  • Extensive range of mounting accessories from the popular O5 series.
The colour makes the difference
In industrial processes with a high degree of automation, colour often is a selection criterion for the recognition, sorting or checking different goods and products. The colour of the products themselves as well as of packaging, labels or imprints can be precisely detected using electronic colour sensors.
Easy set-up
The sensor is set to the colour to be detected with one push of the button. With five selectable tolerance steps, even slightest differences in colour shades as compared to the background or other objects can be distinguished. The autodetect output stage automatically sets the switching output of the sensor to PNP or NPN operation.
Applications:
Detection of colour marks or sorting tasks in the packaging, paper and printing industries.

Colour sensor, range 15 ... 19 mm

O5C500 - Colour sensor, Colour detection in diffuse-reflection operation, Colour resolution adjustable, Automatic detection PNP/NPN, Teach function, IP 67, Ambient temperature -25...60 °C, M12 connector

Connectors

EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT064 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT001 - Socket, straight, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable
EVT067 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m PVC cable
EVT004 - Socket, angled, Free from silicone, gold-plated contacts, –, For hygienic and wet areas in the food industry, IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m PVC cable

Current bulletin