Service hotline (020) 8213 2222

ClassicLine: analogue and digital technology in one module.

ClassicLine: analogue and digital technology in one module.

Fast and secure mounting plus high protection.

  • Analogue input 4…20 mA for 2, 3 and 4-wire sensors.
  • Analogue output 4…20 mA for 2, 3 and 4-wire actuators.
  • 2 digital inputs.
  • Toolless mounting.
  • Alignment of the flat cable in 3 directions.
ClassicLine module AC5230
Besides an analogue current input (4...20 mA) and output (4...20 mA) the new ClassicLine module has two digital inputs. Due to the novel assembly technology guaranteeing fast, toolless and at the same time very secure mounting the modules are in particular suited for field applications.
Special features
  • Quick mounting of upper and lower parts
  • Very safe mounting
  • Easy addressing
  • Flat cable can be inserted from 3 different directions
  • High protection rating
  • Powerful LEDs for status and diagnosis
Advantages and customer benefits
The flat cable can be inserted from three different directions. The upper and lower parts are no longer mounted by four screws but by a slide. Quick and safe mounting are guaranteed. All operating and display elements are located on the front display. Thanks to their high luminosity the LEDs are particularly easy to see. They indicate switching status, operating voltage and failures.
No software required
For masters according to the specification 2.1 + 3.0 the analogue slave is detected by means of the profile and master and slave start to exchange data automatically. There is no need to program special function blocks in the user program to control and handle the analogue protocol.
Set-up
The modules can be addressed either without voltage before mounting or when mounted and wired via the addressing socket. Only the common AC1144 addressing unit plus the E70213 addressing cable are required.
Versions
The 2-channel analogue input modules AC5222 and AC5223 with 4...20 mA for 2, 3 and 4-wire sensors are already available.

ClassicLine module

AC5230 - Active classic module, Only for operation with AS-i masters with the profile M4, Electrical isolation, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5222 - Active ClassicLine module, 2 analogue inputs 4...20 mA, For the connection of 2-wire and 3-wire sensors, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5223 - Active ClassicLine module, 2 analogue inputs 4...20 mA, For the connection of 2-wire and 4-wire sensors, Electrical isolation, Addressing socket, IP 67, Ambient temperature -25...70 °C

Accessories

AC4000 - AS-i flat cable, , reverse polarity protection due to special shape, 100 m, IP 67, Ambient temperature -40...85 °C,
E70381 - FC splitter, Distribution of the AS-i voltage or the external 24 V supply, IP 67, Ambient temperature -25...75 °C
E70200 - PAAS splitter box, Distribution of the AS-i voltage or the external 24 V supply, IP 65, Ambient temperature -25...80 °C
E70413 - Flat cable sealAmbient temperature -20...70 °C
E73004 - Protective cap, Ambient temperature -15...90 °C

Current bulletin