Service hotline (020) 8213 2222

Capacitive sensor reduces type versions.

Capacitive sensor reduces type versions.

Ready for use at the push of a button.

  • Easy pushbutton adjustment in the application.
  • Automatic detection of PNP or NPN output loads.
  • Normally open / normally closed freely selectable.
  • Clearly visible indication of the switching status.
  • Easy mounting using fastening strips.
Application:
Capacitive sensors detect bulk materials or liquids through non-metallic materials. The capacitive sensors of the KQ series can either be fixed on a flat surface or on tubes using mounting brackets and cable ties. Using optional accessories the sensors can be integrated into a wide range of applications in a flexible and time-saving way.
Set-up:
The new operating concept enables setting and adjustment of the output function by pressing just one pushbutton. The automatic detection of the load simplifies the connection to common controllers.

Type 48x20x14 - non-flush installation - connection cable 2 m PVC

KQ6001 - Capacitive sensor, Automatic detection PNP/NPN , 1x open collector with automatic load detection (DC PNP or DC NPN), Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable
KQ6002 - Capacitive sensor, 1x open collector DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable

Type 48x20x14 - non-flush installation - connection cable with M8 plug

KQ6003 - Capacitive sensor, Automatic detection PNP/NPN , 1x open collector with automatic load detection (DC PNP or DC NPN), Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable, with AS connector
KQ6004 - Capacitive sensor, 1x open collector DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable, with AS connector

Type 48x20x14 - non-flush installation - connection cable with M12 plug

KQ6005 - Capacitive sensor, 1x open collector DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, PVC cable, with M12 connector

Accessories:

E12153 - Mounting adapter for free-standing mounting
E12154 - Mounting adapter for free-standing mounting
E11099 - Mounting adapter
E10880 - Fixing strap, Length 760 mm

Connectors and splitter boxes:

EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
E11974 - Jumper, straight / straight, Free from silicone, Free from halogen, gold-plated contacts, IP 68, Ambient temperature -25...85 °C, 0.3 m PUR cable
E12155 - Jumper, straight / straight, Free from silicone, gold-plated contacts, IP 65 / IP 67, Ambient temperature -25...80 °C, 0.2 m PUR cable