For long distances: CANremote – remote diagnosis and visualisation.
Web-based, wireless data exchange for mobile machines.
- Real-time diagnosis via CoDeSys programming system.
- Data indication and storage via configurable web portal.
- Indication and processing of geographical and route data.
- Integration into a machine network via CAN/CANopen interface.
- Predefined software libraries to IEC 61131-3.
CANremote: wireless data exchange in real time or via an internet portal.
In times of globalisation the distances to the customer keep increasing. The costs for the provision of services and reduction of downtime in case of malfunctions are becoming more and more important.
Therefore machine and plant builders more and more often use the remote diagnosis via GSM / GPRS / EDGE radio connection. The CANremote radio gateway transfers the data directly from the machine controller. It is either transferred to the programming or diagnostic system of the machine manufacturer in real time or is buffered on a server and is available at any time via an internet portal. With CANremote GPS the position data can be directly visualised in the internet portal.
Functions and advantages
With CANremote, a complete hardware and software package for remote maintenance via CoDeSys and access to application data via an internet portal is available for the first time.
The speed-optimised communication protocol also allows parameter setting of machines and machine tracking via GPS or fleet management. The different cost models for data services provide a cost-optimised solution for all controllers and displays of the ecomatmobile family.