Cable connections in wet areas minimise voltage drop

Cable connections in wet areas minimise voltage drop

ecolink M12-Kabel, halogen and silicone-free, for hygienic areas, with 4 x 1 mm²

  • Cables with 4 x 1 mm2 reduce the voltage drop
  • Halogen-free and silicone-free
  • Contoured nut with enhanced grip makes for optimum sealing even when hand tightened
  • The mechanical end stop protects the O-ring against destruction
  • Permanent vibration protection with saw tooth contour
ecolink M12 for hygienic and wet areas in the food industry​
Most applications require special solutions. Only high-quality materials, safe production processes and faultless mounting lead to success in the long run. The integrated end stop protects the O-ring against destruction caused by tightening the nut too much. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee maximum quality standards.

M12 sockets · 4-pole

EVF480 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF481 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF482 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF483 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable
EVF484 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 50 m MPPE cable
EVF485 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF486 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF487 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF488 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable
EVF489 - Socket, angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 50 m MPPE cable

Jumper · M12 / M12 · 4-pole

EVF490 - Jumper, straight / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.25 m MPPE cable
EVF491 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.5 m MPPE cable
EVF492 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 1 m MPPE cable
EVF493 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF494 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF495 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF496 - Socket, straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable
EVF497 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.25 m MPPE cable
EVF498 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.5 m MPPE cable
EVF499 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 1 m MPPE cable
EVF500 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF501 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF502 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF503 - Jumper, straight / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable
EVF504 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.25 m MPPE cable
EVF505 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.5 m MPPE cable
EVF506 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 1 m MPPE cable
EVF507 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF508 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF509 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF510 - Jumper, angled / straight, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable
EVF511 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.25 m MPPE cable
EVF512 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 0.5 m MPPE cable
EVF513 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 1 m MPPE cable
EVF514 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 2 m MPPE cable
EVF515 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 5 m MPPE cable
EVF516 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 10 m MPPE cable
EVF517 - Jumper, angled / angled, Free from silicone, Gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...100 °C, 20 m MPPE cable

Current bulletin

Selector