Service hotline (020) 8213 2222

CabinetController for mobile machines.

CabinetController for mobile machines.

24 inputs digital / analogue 18 outputs digital / PWM / high current

  • Analogue and digital I/Os with diagnostic function for mobile applications.
  • Usable as a controller for cockpit or operating panels.
  • 2 CAN interfaces with CANopen and SAE J1939 protocol.
  • Freely programmable with CoDeSys 2.3 to IEC 61131.
  • e1 type approval of the German Federal Office for Motor Traffic.
CabinetController for mobile machines
Large mobile machines often have cabins for the operators. There are many signals in the area around the driver’s workplace, e.g. from switches, joysticks and signal lamps. To ensure low-cost connection of these signals to the process controller, they are collected at a central point, pre-processed and transferred via CANopen. The CabinetController has been developed just for this application. Its flat design enables integration in dashboards and operating panels. The CabinetController is also ideally suited for use in small compact machines. Here the controller is often directly installed in a control cabinet.
Functions and advantages
Mechanical structure
The control electronics integrated in a compact plastic housing provide all the necessary connections for the inputs and outputs, communication and programming. The connectors for mobile use are locked and they are reverse-polarity protected. The RGB status LED and the three coding switches for setting the node number and the baud rate are located behind a transparent service lid.
The electronics
The core of the controller designed according to the applicable standards for electronics for mobile applications is a modern 40 MHz processor. Monitoring and protection functions enable safe operation even under extreme operating conditions.
Configuration of the inputs and outputs
By means of the application software, the inputs and outputs can be configured to adapt to the respective application. Depending on the type of input, a configuration as digital, frequency or analogue input with diagnostic function is possible. In addition, the evaluation of positive and negative digital input signals is supported by some of the inputs. The analogue inputs enable current or voltage measurement and use as digital input. The outputs can be operated as digital or PWM output. In addition, the control electronics provide highcurrent digital outputs with diagnostic capability and overload protection.
Programmable to IEC 61131-3 with CoDeSys
Programming with the standardised IEC 61131-3 languages enables the user to create clear and easy application software. In addition, libraries are available for special functions of the controller.
CANopen interface with CANopen protocol
The CabinetController is equipped with two CAN interfaces to ISO 11898. The data is exchanged with all connected bus participants via these interfaces. The CANopen protocol enables a quick and flexible connection to the bus. For the connection by means of the J1939 protocol the data is read directly from the power trains and the motor.
Applications
  • Refuse trucks
  • Compact construction machines
  • Municipal vehicles


CR0303 - CabinetController, Programmable mobile controller type R 360, 2 nd CAN interface for gateway function according to SAE J 1939, Configurable input / output functions, Programming according to IEC 61131-3

Current bulletin