Service hotline (020) 8213 2222

AS-i gateways for multiple fieldbuses

AS-i gateways for multiple fieldbuses

Gateways with AS-i master profile M4

  • Supports all slaves of the AS-i specification 1.0 to 3.0.
  • Extended diagnosis in the display and via the fieldbuses.
  • Flexible handling of analogue values.
  • For different fieldbuses: Profibus DP V1, CANopen, DeviceNet, Ethernet / IP, Modbus TCP.
Introduction
In the world of automation, "controller e" is the family name for AS-i masters with integrated fieldbus interface and powerful PLC characteristics. The described gateways support all common fieldbuses. With these AS-i masters the extended possibilities of AS-i 3.0 can be fully used. You have easy access to all AS-i data via the fieldbus, the integrated PLC and the integrated graphic display. Configuration and diagnosis can be accessed just as easily in the same ways.

AC1365 - AS-i DP controller E, use as a decentralised PLC and Profibus DP gateway, AS-i PLC with Profibus-DP interface Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1366 - AS-i DP controller E, use as a decentralised PLC and Profibus DP gateway, AS-i PLC with Profibus-DP interface Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1355 - AS-i controller E, Use as decentralised controller, AS-i controllerfreely programmable Profibus DP interface Ethernet programming interface Full master functions, IP 20, Ambient temperature 0...60 °C
AC1356 - AS-i controller E, Use as decentralised controller, AS-i controllerfreely programmable Profibus DP interface Ethernet programming interface Full master functions, IP 20, Ambient temperature 0...60 °C
AC1327 - AS-i Ethernet / IP Controller E, Use as decentralised controller and Ethernet IP Gateway / Web-Server, Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1337 - AS-i Ethernet / IP Controller E, Use as decentralised controller and Ethernet IP Gateway / Web-Server, Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1331 - AS-i CANopen Controller E, Use as decentralised controller and CANopen gateway, AS-i controllerwith CANopen interface Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1332 - AS-i CANopen Controller E, Use as decentralised controller and CANopen gateway, AS-i controllerwith CANopen interface Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1375 - SmartLink DP, Use as AS-i / Profibus DP gateway, AS-i gateway / Profibus DP Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC1376 - AS-i DP gateway, Use as Profibus DP gateway with 2 AS-i masters, Full master functions Graphic display, IP 20, Ambient temperature 0...60 °C
AC0340 - CodeSys for Automation Alliance, Software CD for controller E Version 2.3 in several languages, Single user licence, Compatible operating systems: Win2000 (32 bits), WinXP (32/64 bits), WinVista (32/64 bits), Win7 (32/64 bits),