Service hotline (020) 8213 2222

AS-i safety monitor allows parameter setting via USB interface

AS-i safety monitor allows parameter setting via USB interface

AS-i safety made easy.

  • 4 safe input or 8 standard inputs/outputs locally.
  • 2 safe electronic outputs locally, 6 triggerable outputs in the field.
  • USB 2.0 interface for clear configuration and diagnosis using the PC.
  • Saving of data on chip card for an easy exchange of units.
  • Certification to EN 62061/SIL 3, IEC 61508/SIL3 and EN ISO13849-1/PLe.
The new AS-i safety monitor processes up to four safe inputs or eight standard inputs/outputs locally and up to 31 safe slaves in the AS-i system. The AS-i safety monitor is equipped with a USB interface and a micro SD card for an easy exchange of units.

The user-friendly configuration and diagnostic software ASIMON V3.0 G2 enables clear and quick assignment and logical combination of the safety-related bus components in the tried-and-tested function block representation under Windows.

AC041S - AS-i safety monitor, 2 safe semi-conductor outputs, SIL 3 to EN 62061, IEC 61508 / SIL 3 and EN ISO 13849 - 1 / PL e, Chip card to save the configuration data, Configuration and setup by configuration software ASIMON V3 G2, IP 20, Ambient temperature 0...55 °C, Combicon connector with screw terminals

Accessories

Der neue AS-i Sicherheitsmonitor verarbeitet bis zu vier sichere Eingänge oder acht Standard Ein-/Ausgänge lokal und bis zu 31 sichere Slaves im AS-i Netz. Ausgestattet ist der AS-i Sicherheitsmonitor mit einer USB-Schnittstelle und einer Micro SD-Card für den einfachen Gerätetausch.

Mit der anwendungsnahen Konfigurations- und Diagnosesoftware ASIMON V3 G2 erfolgt die Zuordnung und Verknüpfung der sicherheitsrelevanten Buskomponenten übersichtlich und schnell in bewährter Funktionsplan-Darstellung unter Windows.

AC041S - AS-i safety monitor, 2 safe semi-conductor outputs, SIL 3 to EN 62061, IEC 61508 / SIL 3 and EN ISO 13849 - 1 / PL e, Chip card to save the configuration data, Configuration and setup by configuration software ASIMON V3 G2, IP 20, Ambient temperature 0...55 °C, Combicon connector with screw terminals

Zubehör

E7050S - Software ASIMON V3 G2, Programming software for the AS-i safety monitor AC041S, Configuration, set-up and diagnostics of the AS-i safety monitor, AC041S
E7051S - USB interface cable for the connection of the safety monitor AC041S to the PC, cable length 1.8 m
E7052S - Chip card to save the configuration data of the AS-i safety monitor AC041S, 256 K
E7053S - Safe contact expander without delay, 2 independent channels, 4 contact blocks (NO) per channel, 1 feedback circuit (NC) per channel, Mounting on DIN rail

Current bulletin