Service hotline (020) 8213 2222

ClassicLine: AS-i modules with fast mounting technology.

ClassicLine: AS-i modules with fast mounting technology.

Fast and secure mounting and high protection.

  • A/B slave with 4 inputs and 4 outputs.
  • Digital input and output modules.
  • Modules with 1 A and 2 A outputs.
  • Toolless mounting.
  • 3 freely selectable directions of rotation of the flat cable.
Introduction
The ClassicLine modules for field applications are now easier to use with their novel assembly technology. This technology guarantees fast, toolless and at the same time very secure mounting.
Special features
  • quick mounting of upper and lower parts
  • very safe mounting
  • removal using just one tool
  • flat cable can be inserted from 3 different directions
  • high protection rating
  • powerful LEDs for status and diagnosis
Advantages and customer benefits
The flat cable can be inserted from three different directions. The upper and lower parts are no longer mounted by four screws but by a slide. Quick and very safe mounting are guaranteed. All controls and indicators are located on the front display. Thanks to their high luminosity the LEDs are particularly easy to see. Signal states, operating voltage and faults are indicated.
Additional diagnosis
The FAULT LED on the module enables exact fault location for the user. A red flashing LED indicates a peripheral fault, which implies either a short circuit of the sensor supply or an overload of the output. A permanently lit red LED however indicates a communication fault. In addition to the LEDs above, the digital output modules feature an LED displaying the logic state of the plc outputs.
Setup
The modules can be addressed either without voltage before mounting or when mounted and wired via the implemented addressing socket. Only the AC1144 addressing unit as well as the E70213 addressing cable are required.

AC5200 - ClassicLine splitter box module, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5203 - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5204 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, Version 2.11 and 3.0 with extended addressing mode, IP 67, Ambient temperature -25...70 °C
AC5208 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5209 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5210 - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5211 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, Digital inputs and outputs (2 A), IP 67, Ambient temperature -25...70 °C
AC5212 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, Digital inputs and outputs (2 A), IP 67, Ambient temperature -25...70 °C
AC5213 - Active ClassicLine module, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5214 - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5215 - Active ClassicLine module, Version 2.11 and 3.0 with extended addressing mode, Addressing socket, Three orientations of the flat cable are possible, IP 67, Ambient temperature -25...70 °C
AC5235 - Active ClassicLine module, Only for operation with AS-i masters with the profile M4, Addressing socket, Three orientations of the flat cable are possible, Version 3.0 with extended addressing mode, IP 67, Ambient temperature -25...70 °C