Service hotline (020) 8213 2222

AS-i CompactLine module meets ecolink M12.

AS-i CompactLine module meets ecolink M12.

For a secure connection in a harsh environment.

  • Module and connection technology: especially shock and vibration-resistant.
  • Bus connection of the module via AS-i flat cable or M12 connector.
  • CompactLine module also available in high-grade stainless steel.
  • ecolink M12 - integrated end stop to protect the O-ring.
Secure connection
Only high-quality materials, assured production processes and faultless assembly lead to success in the long run. The end stop integrated into the ecolink M12 connection protects the O-ring from destruction caused by overtightening the nut. So quick and reliable installation is possible. The O-ring is always correctly compressed without an expensive torque wrench, ensuring a high protection rating.
Unimpressed by shock and vibration
The asymmetrically acting vibration protection in the ecolink cable holds the nut tight in its position, guaranteeing an optimum and permanent seal between the module and connection technology. Full potting reliably protects the components from harsh conditions.
CompactLine M12, digital inputs, digital outputs transistor 2 A

AS-i and AUX via flat cable

AC2410 - Active CompactLine module, IR addressing possible, IP 67 , Ambient temperature -25...80 °C
AC2451 - Active CompactLine module, IR addressing possible, high-grade stainless steel, IP 67 , Ambient temperature -25...80 °C
AC2417 - Active CompactLine module, IR addressing possible, IP 67, Ambient temperature -25...80 °C
AC2411 - Active CompactLine module, IR addressing possible, IP 67 , Ambient temperature -25...80 °C
AC2412 - Active CompactLine module, IR addressing possible, IP 67 , Ambient temperature -25...80 °C
AC2452 - Active CompactLine module, IR addressing possible, IP 67 , Ambient temperature -25...80 °C

AS-i and AUX via M12

AC2464 - Active CompactLine module, IP 67 , Ambient temperature -25...80 °C
AC2465 - Active CompactLine module, IP 67 , Ambient temperature -25...80 °C

Current bulletin