32-bit ExtendedController for mobile vehicles
32 multifunctional inputs, 32 multifunctional + 16 digital outputs.
- Analogue and digital I/Os with diagnostic function for mobile applications.
- Usable for complex control functions in mobile vehicles.
- 4 CAN interfaces with CANopen and SAE J1939 protocol.
- Freely programmable with CoDeSys 2.3 to IEC 61131-3.
- e1 type approval of the German Federal Office for Motor Traffic.
32-bit ExtendedController for mobile vehicles.
The mobile controller meets the requirements of modern electronics, able to simultaneously perform proportional functions with a large number of inputs and outputs. The ExtendedController was developed particularly for use in off-highway and mobile vehicles on the basis of the current standards and long-term experience.
Besides the multifunctional inputs and outputs each control module is equipped with 4 CAN interfaces. They support all important bus protocols, different baud rates and also the transparent and preprocessed data exchange. Programming to IEC 61131-3 ensures that all control functions can be easily integrated in the application program.
![]() | CR0232 - ExtendedController, Programmable mobile controller type R 360, 32-bit processor, Configurable input / output functions, Programming according to IEC 61131-3, 32 Bit |