2-wire pressure sensor with display, parameter setting via IO-Link.
Flush design for hygienic applications.
- Process connection G1 Aseptoflex Vario or G1 conical.
- Programmable analogue output in 2-wire operation.
- Additional switching output in 3/4-wire operation.
- High overall accuracy (0.2 %) and electronic temperature compensation.
- High temperature resistance, therefore suitable for SIP and CIP processes.
Flexible: 2, 3 or 4 wires
The pressure sensors of the PI27/ PI28 series with clearly visible LED display can not only be connected as 3- or 4-wire units but also as 2-wire units in a current loop. This reduces the wiring complexity in new installations and facilitates exchange in existing 2-wire connections.
Flush and hygienic
The full-metal version of the PI pressure sensor is now also available with conical G1 process connection in addition to the Aseptoflex Vario connection available so far. It is also possible to use it for flush installation when using an adapter. It can also be used for hygienic applications. This makes it easier to exchange units in existing installations.
Flush pressure sensors with Aseptoflex Vario G1 process connection.
Output function switching output PNP/NPN programmable + analogue output programmable
Front flush pressure sensors with G1 process connection