Number of inputs and outputs | Number of analogue outputs: 1 | |||
---|---|---|---|---|
Measuring range |
|
|||
Process connection | threaded connection G 1/4 internal thread |
Special feature | Gold-plated contacts | |||
---|---|---|---|---|
Application | for industrial applications | |||
Media | liquids and gases | |||
Conditionally suitable for | use in gases at pressures > 25 bar only on request | |||
Medium temperature [°C] | -25...90; (on request: -40...90 °C) | |||
Min. bursting pressure |
|
|||
Pressure rating |
|
|||
Type of pressure | relative pressure |
Operating voltage [V] | 9.6...32 DC |
---|---|
Min. insulation resistance [MΩ] | 100; (500 V DC) |
Protection class | III |
Reverse polarity protection | yes |
Number of inputs and outputs | Number of analogue outputs: 1 |
---|
Total number of outputs | 1 |
---|---|
Output signal | analogue signal |
Number of analogue outputs | 1 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 720; (Ub = 24 V; (Ub - 9,6 V) / 20 mA) |
Overload protection | yes |
Measuring range |
|
---|
Repeatability [% of the span] | < 0,1; (with temperature fluctuations < 10 K) |
---|---|
Characteristics deviation [% of the span] | < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting) |
Long-term stability [% of the span] | < ± 0,05; (per 6 months) |
Temperature coefficient zero point [% of the span / 10 K] | 0,1; (0...80 °C) |
Temperature coefficient span [% of the span / 10 K] | 0,2; (0...80 °C) |
Step response time analogue output [ms] | 3 |
---|
Ambient temperature [°C] | -25...80 |
---|---|
Storage temperature [°C] | -40...100 |
Protection | IP 68; IP 69K |
EMC |
|
||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||||||||||
Vibration resistance |
|
||||||||||||||||||
MTTF [years] | 555 | ||||||||||||||||||
Pressure Equipment Directive | Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request | ||||||||||||||||||
Railway applications |
|
Weight [g] | 222.5 |
---|---|
Materials | stainless steel (316L/1.4404); FKM; PA; EPDM/X |
Materials (wetted parts) | stainless steel (303/1.4305); ceramics; FKM |
Min. pressure cycles | 100 million |
Process connection | threaded connection G 1/4 internal thread |
Restrictor element integrated | yes |
Pack quantity | 1 pcs. |
---|
Connection | Connector: 1 x M12; coding: A; Contacts: gold-plated |
---|