• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Clamp holders
  5. E10743

Mounting sleeve with end stop

E10743

FIXING/M30/BASIC/MS/END STOP

Mounting sleeve with end stop

E10743

FIXING/M30/BASIC/MS/END STOP

  • End stop for defined installation position
  • For mounting cylindrical sensors
  • Easy and quick replacement without readjustment
  • Reliable protection against damage
  • Robust design for use in harsh industrial environments
phase-out article
Discontinuation date: 09/30/2024
Alternative articles: E12747 Product comparison: E10743 / E12747 When selecting an alternative article and accessories please note that technical data may differ!
Application
Design with end stop
Mechanical data
Weight [g] 192.7
Installation instruction align the sensing face of the sensor to the right (see scale drawing)
Dimensions [mm] M36 x 1.5 / L = 58
Thread designation M36 x 1.5
Inside diameter [mm] 30
Materials brass white bronze coated; Nuts: brass white bronze coated
Tightening torque [Nm] 20; (lock nuts: 40)
Accessories
Items supplied
Nuts: 2
Remarks
Pack quantity 1 pcs.