Electrical data
Operating voltage tolerance [%] | 15 |
---|---|
Operating voltage [V] | 24 DC |
Max. current consumption from AS-i [mA] | 45 |
Switch-on peak current [mA] | 600 |
Interfaces
Transmission rate | 9600 Baud |
---|
Operating conditions
Ambient temperature [°C] | -20...60 |
---|---|
Storage temperature [°C] | -30...70 |
Protection | IP 20; (Only suitable for use in electrical operating rooms or control cabinets with minimum protection rating IP54.) |
Tests / approvals
EMC |
|
---|
Safety classification
Complies with the requirements |
|
||
---|---|---|---|
Mission time TM [h] | 175200 | ||
Mission time TM (additional indication) |
|
AS-i classification
AS-i profile | 7.F |
---|---|
AS-i I/O configuration [hex] | 7 |
AS-i ID code [hex] | F |
AS-i certificate pending | yes |
Mechanical data
Weight [g] | 384 |
---|---|
Materials | PA black |
Remarks
Pack quantity | 1 pcs. |
---|