|  |
| |
|
|
|
|
|
Capacitive sensors especially for the plastics industry. |
|
| |
|
 |
|
| |
|

|
|
Capacitive sensors for detecting granulates.
- Easy adjustment in the application by pressing a pushbutton.
- Automatic detection of PNP or NPN output loads.
- Normally open / normally closed freely selectable.
- Clearly visible indication of the switching status.
- Resistant to electrostatic discharge.
Application Wherever plastic granulates are conveyed and processed, capacitive sensors monitor the levels in pipes and in silos or through sight glasses in loaders on injection moulding machines. The sensor must reliably detect a wide range of different plastics.
Set-up The new operating concept enables setting and adjustment of the output function by pressing a pushbutton. Automatic detection of the load simplifies the connection to common controllers.
Applications Detection of plastic granulates and bulk material through non-metallic vessel walls.
Type M30 · non-flush mountable · M12 connector · 3-wire KI5082 - Capacitive sensor, M30 x 1,5, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector KI5083 - Capacitive sensor, M30 x 1,5, Teach function, Electronic lock, DC PNP, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
Type M30 · non-flush mountable · 1/2" UNF connector · 2-wire KI0054 - Capacitive sensor, M30 x 1,5, Teach function, Electronic lock, AC/DC, Sensing range 20 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, 1/2" UNF-Connector
Type M30 · non-flush mountable · M12 connector · 4-wire KN5121 - Level sensor, For dry bulk material (preferred: detection of plastic granulates) , 2 m HF connection cableProgrammable sensing range, non-flush mountable, IP 67, Ambient temperature -15...230 °C, M12 connector
Type M18 · non-flush mountable · M12 connector · 3-wire KG5065 - Capacitive sensor, M18 x 1, Teach function, Electronic lock, Automatic detection PNP/NPN , DC PNP/NPN, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector KG5066 - Capacitive sensor, M18 x 1, DC PNP, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, M12 connector
Type M18 · non-flush mountable · 1/2" UNF connector · 2-wire KG0016 - Capacitive sensor, M18x1, AC/DC, Sensing range 12 mm, non-flush mountable, IP 65 / IP 67, Ambient temperature -25...80 °C, 1/2" UNF-Connector
For further information please refer to the current bulletin (PDF-File 306 kB)
|
|
|
|