Safety relay for the protection of operators and machinery.
 
 

 
Multifunctional with relay outputs suitable for your applications.
  • Safety outputs with switch-off delay, time ranges 0.25...10 seconds.
  • E-stop with cross-fault monitoring and optional simultaneity monitoring.
  • Connection of mechanical safety switches and fail-safe sensors.
  • Two-hand control device to EN 574, type IIIC, mechanical or electronic.
  • Certified to IEC 61508, ISO 13849-1, EN 574 type IIIC.


This safety relay can be used in a variety of ways: It performs monitoring tasks in safety applications in conjunction with different electro-sensitive protective equipment (ESPE).
The safety relay has several multifunctional self-detecting and self-monitoring inputs and short-circuit proof outputs. The simultaneity monitoring of inputs, the functions “monitored” or “automatic start” and two delayed contacts can be set. Another advantage of the safety relay is operation with two-hand controls to EN 574 type IIIC in conjunction with electronic sensors or mechanical switches.

G1502S - Safety relay, Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control, IP 20, Ambient temperature -25...55 °C, Combicon connector with screw terminals

For further information please refer to the current bulletin (PDF-File 389 kB)