ecolink M8 - the secure connection even in difficult applications.
From factory automation to machine tool industry.
Connection technology meets the M8 standard (EN 61076).
Optimum sealing even when mounted without tools.
Profiled sealing ring for a high protection rating.
Nut secured against shock and vibration due to saw tooth contoured vibration protection.
LEDs clearly visible even in cases of high light exposure.
ecolink M8 for demanding applications Most applications require special solutions. Only high-quality materials, assured production processes and faultless assembly lead to success in the long run. The innovative profiled sealing ring seals radially and axially, guaranteeing a high protection rating. Mounting and removal are carried out without tools. The asymmetrically acting vibration protection holds the nut tight in its position, guaranteeing an optimum and permanent seal. High-quality materials especially adapted to the application and intensive monitoring during and after production guarantee a maximum quality standard.
ecolink –a new dimension in connection technology.
Applications: Factory automation, machine tool industry, construction of machinery, hydraulics