Current is now orange! Power supplies made by ifm.
 
 

 
24 V DC switched-mode power supplies with an "intelligent power reserve".
  • Two designs for different applications.
  • Wide-range input, single phase 100...240 V AC.
  • Robust metal housing or: compact plastic housing.
  • Low power loss due to high efficiency.
  • Operating status indicated by means of LEDs and DCok output.


Primary switched-mode power supplies
are an economic solution to supply sensors, actuators and sensitive electronic components. They are distinguished by their compact, light weight, slim design ensuring reliable installation on the rail.
A stable output voltage, under different loads and at fluctuating input voltages, ensures operational reliability and plant uptime.

In the event of an overload the units react with an "intelligent power reserve", i.e. they provide more power for a certain time depending on the load. Up to 5 s for a 150 % load and up to 13 s for a 120 % load. So the power supplies can also start with difficult loads.

LEDs and a DCok output indicate and signal operating states.
The units can be used worldwide due to their wide-range input and cULus approval.

DN1030 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, 30 W power output, Primary switched mode, Output current 1.25 A, regulated, DCok output, IP 20, Ambient temperature 0...70 °C, cage clamps
DN1031 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, 60 W power output, Primary switched mode, Output current 2.5 A, regulated, DCok output, IP 20, Ambient temperature 0...70 °C, cage clamps
DN3011 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, 60 W power output, Primary switched mode, Output current 2.5 A, regulated, DCok relay output, IP 20, Ambient temperature 0...70 °C, screw terminals
DN3012 - Switched-mode power supply 24 V DC, regulated power supply for sensors, actuators, evaluation electronics and plcs, 120 W power output, Primary switched mode, Output current 5 A, regulated, DCok relay output, IP 20, Ambient temperature 0...70 °C, screw terminals

Click here for information about "Power supply for stable AS-i networks"

For further information please refer to the current bulletin (PDF-File 350 kB)