|  |
| |
|
|
|
|
|
efector gwr - Improved performance, now also for oils. |
|
| |
|
 |
|
| |
|

|
|
High flexibility due to modular sensor system.
- Versions with 2 or 4 switching outputs or analogue output 4...20 mA / 0...10 V.
- Easy operation via the user menu.
- Direct indication of the current level on the LED display.
- Sensor lengths up to 160 cm.
- If necessary, the sensor rod can be cut to length by the user.
Application efector gwr operates to the principle of guided wave radar and measures the level using electromagnetic pulses in the nanosecond range. The sensor is suited to continuous level monitoring in almost all liquids. Mounting The sensor is directly mounted in the tank using a process connection or flange plate. If necessary, the sensor rod can be easily shortened and adapted to the tank by the user. Setting Settings of all parameters as well as programming of the switch points and indication of the current level are carried out via a 4-digit alphanumeric display.
LR3000 - Electronic level sensor, Process connection: G¾ A , Output: normally open / closed programmable; 4...20 mA or 0...10 V, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR7000 - Electronic level sensor, Process connection: G¾ A , Output: 2 x normally open / closed programmable, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101) LR8000 - Electronic level sensor, Process connection: G¾ A , Output: 4 x normally open / closed programmable, Application: Hydrous coolants, oils, oil-based media, water, media similar to water, Guided wave radar, Freely rotatable housing 360°, 4-digit alphanumeric display, IP 67, Ambient temperature 0...60 °C, M12 connector (according to EN 61076-2-101)
For further information please refer to the current bulletin (PDF-File 364 kB)
|
|
|
|